??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BCC M62C-M41C-3E-675-PX0C25-010
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M62C-M41C-3E-675-PX0C25-010
VERF
Availability
Available
BC
Order code
BCC088T
TC
Artikelbezeichnung
BCC M62C-M41C-3E-675-PX0C25-010
PX
Product view
46757_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC088T
DESCRIPT
Description
Connection 1 = M23x1-Female, angled, 12-pin, Connection 2 = M12x1-Male, straight, 12-pin, A-coded, Cable = PUR black, 1 m, drag chain compatible, Number of conductors = 12, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 1.5 A, IP rating = IP67/IP68, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
Embedded user actions